HUBBELL PREMISE WIRING
Image of HBLTRIM4WGY MULTI-CONNECT System, Wallbox Trim Plate, 4-Gang, Gray
Discontinued

MULTI-CONNECT System, Wallbox Trim Plate, 4-Gang, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLTRIM4WGY

MULTI-CONNECT Wallbox Trim Plate, 4-Gang

  • 4-Gang

General

Catalog Number

HBLTRIM4WGY

Color

Gray

Item Type

Material

Composite

Material - Mounting Hardware

Wall Mounted

Specifications

  • Depth - .25" (6.3)
  • Gangs - 4
  • Height - 6.75" (171.4)
  • Material - High Impact Resistant Plastic
  • Width - 10.25" (260.3)

UPC

783585001265

Logistics

Carton Quantity

10