HUBBELL PREMISE WIRING
Image of HBLTRIM6WBK MULTI-CONNECT System, Wallbox Trim Plate, 6-Gang, Black
Discontinued

MULTI-CONNECT System, Wallbox Trim Plate, 6-Gang, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLTRIM6WBK

MULTI-CONNECT Wallbox Trim Plate, 6-Gang

6-Gang

General

Catalog Number

HBLTRIM6WBK

Color

Black

Item Type

Material

Composite

Material - Mounting Hardware

Wall Mounted

Specifications

  • Depth - .25" (6.3)
  • Gangs - 6
  • Height - 6.75" (171.4)
  • Material - High Impact Resistant Plastic
  • Width - 13.25" (336.5)

UPC

783585001272

Logistics

Carton Quantity

10