HUBBELL PREMISE WIRING
netSELECT Cabinet, 28" H, Door Only, Hinged with Latch
Image of NSOBOX28D netSELECT Cabinet, 28" H, Door Only, Hinged with Latch
Discontinued

netSELECT Cabinet, 28" H, Door Only, Hinged with Latch

Brand: Hubbell Premise Wiring

Catalog ID: NSOBOX28D

netSELECT Cabinet, 28" H, Door Only, Hinged with Latch

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28D

EU RoHS Indicator

Yes

Item Type

Size

28"

Specifications

  • Depth - 0.33” (8)
  • Finish - White, powder coat
  • Height - 29.55” (751
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Hinged Door

UPC

883778503191

Dimensions

Size

28"

Thickness

0.0781

Width

16.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

6