HUBBELL PREMISE WIRING
netSELECT™ Category 6A Patch Cord, 1 feet, Purple
Image of NSC6AP01 netSELECT™ Category 6A Patch Cord, 1 feet, Purple
*Representative image
Image of NSC6AP01 netSELECT™ Category 6A Patch Cord, 1 feet, Purple

netSELECT™ Category 6A Patch Cord, 1 feet, Purple

Brand: Hubbell Premise Wiring

Catalog ID: NSC6AP01

netSELECT™ Category 6A Patch Cord, 1 feet, Purple

Maximize value in current and emerging 10Gbe digital infrastructure with the netSELECT® Category 6A patch cords. Perfect for applications where cost efficiency and data transmission are a priority. They provide a proven Category 6A patching solution and ease of use to support high bandwidth and high density port applications. The netSELECT Category 6A system includes jacks with proven Cobra-Lock™ termination and the Hubbell product quality you trust. The netSELECT 6A solution enhances installation efficiency and ensures a secure connection for network reliability.

  • Cost effective solution supporting IEEE 802.3 10Gigabit Ethernet applications
  • Easy depress latch and slim boot for ease of use in high density port applications
  • Flexible cabling for high cable count applications
  • Supports high power POE, including the IEEE 802.3bt 4PPoE Standard

Standard Product

General

Application

  • Data Networking
  • Ethernet Connectivity
  • Structured Cabling System
  • PoE
  • High-speed Data Transmission
  • Enterprise Network Infrastructure

Boot Type

Snagless

Catalog Number

NSC6AP01

Color

Purple

Construction

PVC-CM rated jacket

Contact

50 micro inch gold plating contacts

Finish Type

Gold-Plated Contacts

Jacket

PVC

Series

Patch Cord

Style

netSELECT

Type

Category 6A

UPC

883778508042

Dimensions

Length

1 ft

Outside Diameter

0.23 in

Conductor Related

Contact

50 micro inch gold plating contacts

Certifications And Compliance

Industry Standard(s)

ANSI/TIA-568.2-D Channel, ISO 11801 Class EA Channel, RoHS, IEEE 802.3bt PoE

Configuration

Boot Type

Snagless

Logistics

Carton Quantity

400

Pallet Quantity

1