HUBBELL PREMISE WIRING
netSELECT Category 6A Patch Cord, 1 feet, Yellow
Image of NSC6AY01 netSELECT Category 6A Patch Cord, 1 feet, Yellow
*Representative image
Image of NSC6AY01 netSELECT Category 6A Patch Cord, 1 feet, Yellow
Image of NSC6AY01 netSELECT Category 6A Patch Cord, 1 feet, Yellow
Image of NSC6AY01 netSELECT Category 6A Patch Cord, 1 feet, Yellow

netSELECT Category 6A Patch Cord, 1 feet, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: NSC6AY01

netSELECT Category 6A Patch Cord, 1 feet, Yellow

Maximize value in current and emerging 10Gbe digital infrastructure with the netSELECTĀ® Category 6A patch cords. Perfect for applications where cost efficiency and data transmission are a priority. They provide a proven Category 6A patching solution and ease of use to support high bandwidth and high density port applications. The netSELECT Category 6A system includes jacks with proven Cobra-Lockā„¢ termination and the Hubbell product quality you trust. The netSELECT 6A solution enhances installation efficiency and ensures a secure connection for network reliability.

  • Cost effective solution supporting IEEE 802.3 10Gigabit Ethernet applications
  • Easy depress latch and slim boot for ease of use in high density port applications
  • Flexible cabling for high cable count applications
  • Supports high power POE, including the IEEE 802.3bt 4PPoE Standard

General

Application

Category 6A

Boot Type

  • Slim
  • Snagless

Catalog Number

NSC6AY01

Color

Yellow

Contact

50 micro inch gold plating contacts

Material - Jacket

PVC-CM rated jacket

Series

Patch Cord

Style

netSELECT

Type

Category 6A

UPC

883778507816

Dimensions

Length

1 ft

Outside Diameter

0.23 in

Conductor Related

Contact

50 micro inch gold plating contacts

Certifications And Compliance

Industry Standard(s)

ANSI/TIA-568.2-D Channel, ISO 11801 Class EA Channel, RoHS, IEEE 802.3bt PoE

Configuration

Boot Type

  • Slim
  • Snagless

Logistics

Carton Quantity

400

Pallet Quantity

8000