HUBBELL PREMISE WIRING
netSELECT™ Category 6A Patch Cord, 20 feet, Orange
Image of NSC6AOR20 netSELECT™ Category 6A Patch Cord, 20 feet, Orange
*Representative image
Image of NSC6AOR20 netSELECT™ Category 6A Patch Cord, 20 feet, Orange

netSELECT™ Category 6A Patch Cord, 20 feet, Orange

Brand: Hubbell Premise Wiring

Catalog ID: NSC6AOR20

netSELECT™ Category 6A Patch Cord, 20 feet, Orange

Maximize value in current and emerging 10Gbe digital infrastructure with the netSELECT® Category 6A patch cords. Perfect for applications where cost efficiency and data transmission are a priority. They provide a proven Category 6A patching solution and ease of use to support high bandwidth and high density port applications. The netSELECT Category 6A system includes jacks with proven Cobra-Lock™ termination and the Hubbell product quality you trust. The netSELECT 6A solution enhances installation efficiency and ensures a secure connection for network reliability.

  • Cost effective solution supporting IEEE 802.3 10Gigabit Ethernet applications
  • Easy depress latch and slim boot for ease of use in high density port applications
  • Flexible cabling for high cable count applications
  • Supports high power POE, including the IEEE 802.3bt 4PPoE Standard

Standard Product

General

Application

  • Data Networking
  • Ethernet Connectivity
  • Structured Cabling System
  • PoE
  • High-speed Data Transmission
  • Enterprise Network Infrastructure

Boot Type

Snagless

Catalog Number

NSC6AOR20

Color

Orange

Construction

PVC-CM rated jacket

Contact

50 micro inch gold plating contacts

Finish Type

Gold-Plated Contacts

Jacket

PVC

Series

Patch Cord

Style

netSELECT

Type

Category 6A

UPC

883778508189

Dimensions

Length

20 ft

Outside Diameter

0.23 in

Conductor Related

Contact

50 micro inch gold plating contacts

Certifications And Compliance

Industry Standard(s)

ANSI/TIA-568.2-D Channel, ISO 11801 Class EA Channel, RoHS, IEEE 802.3bt PoE

Configuration

Boot Type

Snagless

Logistics

Carton Quantity

50

Pallet Quantity

1