HUBBELL PREMISE WIRING
Image of BTPB3TF Non-Metallic Raceway, BaseTrak, Transition Fitting
Discontinued

Non-Metallic Raceway, BaseTrak, Transition Fitting

Brand: Hubbell Premise Wiring

Catalog ID: BTPB3TF

Non-Metallic Raceway, BaseTrak, Transition Fitting

  • BaseTrak
  • Transition Fitting

General

Catalog Number

BTPB3TF

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585003269

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A