HUBBELL PREMISE WIRING
Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.25" Deep Low Profile
Image of PDB12LP Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.25" Deep Low Profile
Image of PDB12LP Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.25" Deep Low Profile

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.25" Deep Low Profile

Brand: Hubbell Premise Wiring

Catalog ID: PDB12LP

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.25" Deep Low Profile

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PDB12LP

Color

Office White

EU RoHS Indicator

Item Type

PW2 WallTrak, PL1 LANTrak and PP1 PremiseTrak (Latching) Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PP1;PL1;PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC
  • Style - 1-Gang

Style

Low Profile

Type

Boxes

UPC

783585090399

Dimensions

Weight

0.127 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1170