HUBBELL PREMISE WIRING
Image of PS3EC Non-Metallic Raceway, Super BaseTrak, End Cap
Image of PS3EC Non-Metallic Raceway, Super BaseTrak, End Cap

Non-Metallic Raceway, Super BaseTrak, End Cap

Brand: Hubbell Premise Wiring

Catalog ID: PS3EC

Non-Metallic Raceway, Super BaseTrak, End Cap

For closing end of PS3 Super BaseTrak Raceway

General

Catalog Number

PS3EC

Color

Office White

Item Type

PS3 Super BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

End Cap

Type

Miscellaneous Fittings

UPC

783585090078

Dimensions

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10