HUBBELL PREMISE WIRING
Image of FTU4SP OPTIchannel Wall Mount Cabinet, Single- Door, 4) FSP Adapters (Unloaded)
Discontinued

OPTIchannel Wall Mount Cabinet, Single- Door, 4) FSP Adapters (Unloaded)

Brand: Hubbell Premise Wiring

Catalog ID: FTU4SP

OPTIchannel Wall Mount Cabinet, Single- Door, 4) FSP Adapters (Unloaded).

  • Accepts Standard FSP-Series Panels Only
  • Conduit Entry Plugs, Top and Bottom
  • Locking Provisions

4 FSP Series Panel Capacity

General

Catalog Number

FTU4SP

Compatibility

FSP-Series Panels

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Wall, Stud

OEM Brand Name

Hubbell Premise Wiring

UPC

662620806303

Dimensions

Thickness

0.0625

Width

13.6 in

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Compatibility

FSP-Series Panels