MY LISTS
HUBBELL PREMISE WIRING
Image of FHPLCE3MM Fiber Optic Pigtail, LC Single Mode, 10GbE, 3 Meter Length
Image of FHPLCE3MM Fiber Optic Pigtail, LC Single Mode, 10GbE, 3 Meter Length

Fiber Optic Pigtail, LC Single Mode, 10GbE, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPLCE3MM

Fiber Optic Pigtail, LC Single Mode, 10GbE, 3 Meter Length

  • 10GbE
  • 3 Meter Length

Standard Product

Product details

General

Application

LC

Catalog Number

FHPLCE3MM

Color

Aqua

Connector Type

LC

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620363523

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OM3, MM

Wire Type

Multimode

Logistics

Carton Quantity

100