MY LISTS
HUBBELL PREMISE WIRING
Image of TTBDS1BR Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Brass
Image of TTBDS1BR Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Brass

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Brass

Brand: Hubbell Premise Wiring

Catalog ID: TTBDS1BR

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Brass

  • Dual Service
  • 1) Outlet
  • Brass

With 9' Power Cord

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBDS1BR

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening

Series

Connectivity Boxes

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129099

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5

Resources and downloads