MY LISTS
HUBBELL PREMISE WIRING
Image of WSBA11BK Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 1) Power, 1) Data, Black
Image of WSBA11BK Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 1) Power, 1) Data, Black
Image of WSBA11BK Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 1) Power, 1) Data, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Flip Up Mini, 1) Power, 1) Data, Black

Brand: Hubbell Premise Wiring

Catalog ID: WSBA11BK

Furniture Connectivity Box Work Surface, Flip Up Mini, One Power, One Data

The Hubbell Work Surface Series products deliver power and low voltage services to the work surface. An open architecture design allows keystone jacks or Hubbell iSTATION™ connectivity to configure specific needs for AV and multi-media, making them the perfect solution for kiosks, work stations and hospitality applications.

  • Work Surface
  • Flip Up Mini
  • 1) Power
  • 1) Data

Mini Version

Product details

General

Application - For Use On

Lift-Up

Catalog Number

WSBA11BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Square Lift Up Style

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 3.7"L x 3.7"W x 2.93"H

Type

Boxes

UPC

783585315119

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Resources and downloads