Brand: Hubbell Premise Wiring
Catalog ID: HGB025DBS
Application
Metal, For 3/16" 12-24 Thread Forming Screw
Catalog Number
HGB025DBS
Color
Metallic
Construction Material - Main
Steel
Sub Brand
Grounding and Bonding
Type
Drill Bit
UPC
662620318424
Length
6.5 in