MY LISTS
HUBBELL PREMISE WIRING
Image of OCSPSCD12S2 Fiber Splice Cassette, 12 Fibers, Blue SC Duplex Adapters, Zirconia Ceramic, OS2 SM
Image of OCSPSCD12S2 Fiber Splice Cassette, 12 Fibers, Blue SC Duplex Adapters, Zirconia Ceramic, OS2 SM

Fiber Splice Cassette, 12 Fibers, Blue SC Duplex Adapters, Zirconia Ceramic, OS2 SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPSCD12S2

  • Blue SC Duplex Adapters with Zirconia Ceramic Sleeves
  • OS2 SM Fiber.

Product details

General

Adapter Type

SC

Application

Fusion Splice

Catalog Number

OCSPSCD12S2

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664507

Conductor Related

Fiber Type

OS2, SM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5