MY LISTS
HUBBELL PREMISE WIRING
Image of HBLFMR1DG FloorTrak PRO, Track, 1', Dark Gray
Image of HBLFMR1DG FloorTrak PRO, Track, 1', Dark Gray

FloorTrak PRO, Track, 1', Dark Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLFMR1DG

FloorTrak PRO, Track, Cover and Base, 1', Surface and Variable edges included, Splices included, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR1DG

Color

Dark Gray

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595023

Dimensions

Length

1 ft

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Pallet Quantity

400

Resources and downloads