MY LISTS
HUBBELL PREMISE WIRING
Image of HBL60RFKIT PS, IEC, PARTS, REPL, CCLAMP, 60A, RFID
Image of HBL60RFKIT PS, IEC, PARTS, REPL, CCLAMP, 60A, RFID

PS, IEC, PARTS, REPL, CCLAMP, 60A, RFID

Brand: Hubbell Premise Wiring

Catalog ID: HBL60RFKIT

PS, IEC, PARTS, REPL, CCLAMP, 60A, RFID.

  • Industrial Duty, molded-in RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

Product details

General

Catalog Number

HBL60RFKIT

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2 Pole, 3 Pole, 4 Pole

Type

Device

UPC

783585567099

Electrical Ratings

Current / Amperage Rating

60 A

Voltage Rating

  • 125 V
  • 250 VAC
  • 480 VAC
  • 125/250 VAC
  • 3Ø 250 VAC
  • 3Ø 480 V
  • 3Ø 600 V
  • 3ØY 120/208 V
  • 3ØY 277/480 V
  • 3ØY 347/600 V

Voltage Rating Description

125V;250VAC;480VAC;125/250VAC;3Ø 250 VAC;3Ø 480 V;3Ø 600 V;3ØY 120/208 V;3ØY 277/480 V;3ØY 347/600 V

Conductor Related

Number Of Wires

3- Wire, 4-Wire, 5-Wire

Logistics

Carton Quantity

20

Resources and downloads

Specifications