

Brand: Hubbell Premise Wiring
Catalog ID: NSC5EB07
Standard Product
Application
Category 5e
Catalog Number
NSC5EB07
Color
Blue
Product Family
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505713
Length
7 ft
Weight
0.25 lb
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
120