HUBBELL PREMISE WIRING
Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 7 Foot
Image of HCL6Y07 Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 7 Foot
Image of HCL6Y07 Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 7 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 7 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6Y07

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 7 Foot

  • Category 6
  • Low Diameter 28 AWG
  • Yellow
  • 7 Foot

Low OD, Slim

General

Application

Data Exchange

Catalog Number

HCL6Y07

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620618500

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA