




Brand: Hubbell Premise Wiring
Catalog ID: NS780LA
Coaxial video and combination jacks complement multimedia needs in a 1-gang decorator opening. High impact-resistant thermoplastic frame. Jacks meet FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Standard Product
Application
CATV
Catalog Number
NS780LA
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
1) F-Coax Connector
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778504143
Display Size
Standard Sized Product
Size
Standard
Weight
0.05 lb
Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
10