HUBBELL PREMISE WIRING
PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 6 Receptacle, 3' Aluminum
Image of HBLALU24GB306 PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 6 Receptacle, 3' Aluminum
Image of HBLALU24GB306 PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 6 Receptacle, 3' Aluminum
Image of HBLALU24GB306 PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 6 Receptacle, 3' Aluminum

PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 6 Receptacle, 3' Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: HBLALU24GB306

PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 6 Receptacle, 3' Aluminum

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBLALU24GB306

Item Type

Aluminum Pre-Wired PlugTrak

Number of Receptacles

6

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Product Family

Aluminum

Specifications

  • Circuits - Single
  • Material - Anodized Aluminum
  • Number of Receptacles - 6 Singles
  • PlugTrak Length - 3 Foot
  • Receptacle Face - Thermoplastic
  • Receptacle Spacing - 6 Inch

Style

Standard

Type

Single Circuit

UPC

783585113333

Dimensions

Length

3 ft

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Operational

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuration

Number of Receptacles

6

Logistics

Carton Quantity

2