HUBBELL PREMISE WIRING
Raceway, Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, Two Circuit, Black
Image of PT155212BK Raceway, Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, Two Circuit, Black
Image of PT155212BK Raceway, Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, Two Circuit, Black

Raceway, Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, Two Circuit, Black

Brand: Hubbell Premise Wiring

Catalog ID: PT155212BK

Raceway, Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, Two Circuit, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrakĀ® mates with LANTrakĀ® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • Available as hard wired multi-outlet assembly or relocatable power tap

General

Catalog Number

PT155212BK

Product Family

Non-Metallic

Style

Standard

Type

Two Circuits

UPC

783585563039

Dimensions

Weight

2.1 lb

Logistics

Carton Quantity

10