HUBBELL PREMISE WIRING
Image of HBL67473BBBBXXGY RACEWAY, PLT, 6G 4DUP 2BNK, HBL6750, GY
Image of HBL67473BBBBXXGY RACEWAY, PLT, 6G 4DUP 2BNK, HBL6750, GY

RACEWAY, PLT, 6G 4DUP 2BNK, HBL6750, GY

Brand: Hubbell Premise Wiring

Catalog ID: HBL67473BBBBXXGY

RACEWAY, PLT, 6G 4DUP 2BNK, HBL6750, GY

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL67473BBBBXXGY

Color

Gray

Item Type

HBL6750 Series

Number of Gang(s)

6-Gang

Product Family

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Duplex and Blank

Type

Cover Plates

UPC

783585217956

Dimensions

Weight

1.75 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

5