HUBBELL PREMISE WIRING
Image of HBL67473RRRRXXIV RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, IV
Image of HBL67473RRRRXXIV RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, IV

RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, IV

Brand: Hubbell Premise Wiring

Catalog ID: HBL67473RRRRXXIV

RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, IV

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL67473RRRRXXIV

Color

Ivory

EU RoHS Indicator

Item Type

HBL6750 Series

Number of Gang(s)

6-Gang

Product Family

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Style LineĀ® and Blank

Type

Cover Plates

UPC

783585217987

Dimensions

Weight

0.95 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

5