HUBBELL PREMISE WIRING
Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided Tee Fitting, Ivory
Image of HBL2415DFOIV Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided Tee Fitting, Ivory
Image of HBL2415DFOIV Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided Tee Fitting, Ivory
Image of HBL2415DFOIV Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided Tee Fitting, Ivory
Image of HBL2415DFOIV Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided Tee Fitting, Ivory

Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided Tee Fitting, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL2415DFOIV

Raceway Products, Metallic, HBL2400/HBL2400D Series, Divided Tee Fitting, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2415DFOIV

Color

Ivory

EU RoHS Indicator

Item Type

HBL2400 Series

Material

Steel

Product Family

HBL2400;HBL2400D

Specifications

Type - Divided

Style

Divided

Type

Tees

UPC

783585341606

Dimensions

Weight

1.75 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5