HUBBELL PREMISE WIRING
Image of 6110RM1NT Rack Hardware, 6) 110 Rack Mount Kit, Cat 6, 128-pair, Without Troughs
Discontinued

Rack Hardware, 6) 110 Rack Mount Kit, Cat 6, 128-pair, Without Troughs

Brand: Hubbell Premise Wiring

Catalog ID: 6110RM1NT

Rack Hardware, 6) 110 Rack Mount Kit, Cat 6, 128-pair, Without Troughs

  • Cable Access Openings in Wiring Blocks Allows Cables to be Routed Through the Block Directly to the Point of Termination
  • Unique Third Hand Locating Pins Hold Panel in Place on Rack While Installing Screws
  • Increased Pair Isolation on 6-110 Wiring and Connecting Blocks Provides for Superior NEXT Performance

Standard Product

General

Catalog Number

6110RM1NT

Compatibility

Within TIA-568C.2

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

4

Number Of Rows And Columns

8

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Specifications

  • Finish - Durable Black Powder Coat
  • Panel Material - 14 ga. Steel

UPC

662620838649

Dimensions

Length

20.4 in

Width

4.7 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

128-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Mounts Directly to 19” EIA-310-D Standard Rack and Cabinet
  • Verified to Meet and Exceed TIA/EIA-568-C.2-1 Category 6 Component Specifications

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Configuration

Number of Clips Per Row

4

Number Of Rows And Columns

8