HUBBELL PREMISE WIRING
Image of S1R4PTBRZ Recessed 4" Series, Kit
Image of S1R4PTBRZ Recessed 4" Series, Kit
Discontinued

Recessed 4" Series, Kit

Brand: Hubbell Premise Wiring

Catalog ID: S1R4PTBRZ

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting, Bronze Plated Cover, S1FRPTJB, No Subplate

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Accessory Type

4" FRPT Kit

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTBRZ

Color

Bronze

Finish Type

Antique Bronze Plated Cover

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • 4" Core Hole
  • 4" Core Hole

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Kits

UPC

783585446158

Dimensions

Size

Standard Sized Product

Weight

5.7 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed