HUBBELL PREMISE WIRING
Recessed 4/5-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB45G55CRE Recessed 4/5-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB45G55CRE Recessed 4/5-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB45G55CRE Recessed 4/5-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB45G55CRE Recessed 4/5-Gang Concrete Floorbox with Rectangular Cover.
+1
Image of CFB45G55CRE Recessed 4/5-Gang Concrete Floorbox with Rectangular Cover.

Recessed 4/5-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Premise Wiring

Catalog ID: CFB45G55CRE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 4/5-Gang CFB E-Series Box for Rectangular Covers, 5.59" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 4/5-Gang concrete floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Painted Recessed 4/5-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 5.59" Minimum Depth of Pour
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail
  • (1) 2-Gang Dual Service & 4-Gang Single Service NEMA Spaced Plates Available

Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

General

Application

For Use in Concrete Floors

Catalog Number

CFB45G55CRE

Color

Metallic/Green Epoxy Paint

Construction

Fabricated

Knockouts

14

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

  • Field Installed
  • Field Installed

Number of Gang(s)

4 or 5-Gang

Product Family

Concrete Floorboxes

Size

4/5-Gang

Style

4 or 5-Gang

Type

Recessed

UPC

783585695402

Dimensions

Dimensions

14.14 in x 11.09 in x 5.59 in

Height

5.59 in

Length

14.14 in

Size

4/5-Gang

Weight

14.9 lb

Width

11.09 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

14

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

4 or 5-Gang

Logistics

Carton Quantity

1

Pallet Quantity

42