HUBBELL PREMISE WIRING
Recessed 4/5-Gang Concrete Floorbox with Round Cover.
Image of CFB45G55RE Recessed 4/5-Gang Concrete Floorbox with Round Cover.
Image of CFB45G55RE Recessed 4/5-Gang Concrete Floorbox with Round Cover.
Image of CFB45G55RE Recessed 4/5-Gang Concrete Floorbox with Round Cover.
Image of CFB45G55RE Recessed 4/5-Gang Concrete Floorbox with Round Cover.
Image of CFB45G55RE Recessed 4/5-Gang Concrete Floorbox with Round Cover.

Recessed 4/5-Gang Concrete Floorbox with Round Cover.

Brand: Hubbell Premise Wiring

Catalog ID: CFB45G55RE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 4/5-Gang CFB E-Series Box for Round Covers, 6.31" Minimum Depth of Pour

Recessed 4/5-Gang concrete floorbox with round cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Recessed 4/5-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 6.31" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail
  • (1) 2-Gang Dual Service & 4-Gang Single Service NEMA Spaced Plates Available

Pregalvanzied Stamped Steel Box; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

General

Application

For Use in Concrete Floors

Catalog Number

CFB45G55RE

Color

Metallic

Construction

Fabricated

Knockouts

14

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

  • Field Installed
  • Field Installed

Number of Gang(s)

4 or 5-Gang

Product Family

Concrete Floorboxes

Size

4/5-Gang

Style

4 or 5-Gang

Type

Recessed

UPC

783585695419

Dimensions

Dimensions

14.14 in x 11.09 in x 6.31 in

Height

6.31 in

Length

14.14 in

Size

4/5-Gang

Weight

16.55 lb

Width

11.09 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

14

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

4 or 5-Gang

Logistics

Carton Quantity

1

Pallet Quantity

42