HUBBELL PREMISE WIRING
Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT
Image of S1R8JNC7 Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT
Image of S1R8JNC7 Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT

Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT

Brand: Hubbell Premise Wiring

Catalog ID: S1R8JNC7

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Fitting Box, (1) 3/4" EMT and (2) 1" EMT

  • S1R8PTFIT Center Chamber Fitting Box
  • Includes Mounting Hardware and (1) Fitting Box Divider

(1) ¾ inch & (2) 1 inch EMT

General

Accessory Type

Fitting Plates & Boxes

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8JNC7

Color

Metallic

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Accessories

UPC

783585459714

Dimensions

Size

Standard Sized Product

Weight

1 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed