
Brand: Hubbell Premise Wiring
Catalog ID: SFRCGNREI
Standard Product
Application
Snap-Fit RCA Jack, Recessed
Catalog Number
SFRCGNREI
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Green Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, Recessed
UPC
662620286556
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25