HUBBELL PREMISE WIRING
Image of SFRCBKFF Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Office White/Black
Discontinued

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Office White/Black

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBKFF

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Office White/Black

  • Snap-FitRCA Gold Pass-thru
  • F/FCoupler
  • Office White/Black

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBKFF

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620838687

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25