HUBBELL PREMISE WIRING
Image of SFRC110Y Snap-Fit, RCA Connector, 110 Block, Red Insulator, Black
Discontinued

Snap-Fit, RCA Connector, 110 Block, Red Insulator, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFRC110Y

Snap-Fit, RCA Connector, 110 Block, Red Insulator, Black

RCA Connectors - Distributes component and composite audio and video signals from device to device. Typical applications include TV, cable, VCR/DVD, camera, camcorder, projector, home theater, and entertainment centers.

  • Snap-Fit
  • RCA Connector
  • 110 Block
  • Red Insulator
  • Black

Standard Product

General

Catalog Number

SFRC110Y

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Device Type - Snap-Fit Connector Fittings
  • Snap-Fit Item - Yellow RCA 110 Punchdown Module

Style

RCA 110 Punchdown Yellow Insulator

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620844053

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25