
Brand: Hubbell Premise Wiring
Catalog ID: SFSPGR
Standard Product
Catalog Number
SFSPGR
Color
Office White
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Red Ring Speaker Post Connector
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620841236
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25