HUBBELL PREMISE WIRING
Image of FCSTSM12 ST 2Click, ST, OS2, Blue, 12 Pack

ST 2Click, ST, OS2, Blue, 12 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSTSM12

Fiber Optic Connectors, ST-Singlemode, ST 2Click, Pre-Polished, 12 Pack.

  • Terminate in Less than 60 Seconds
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Standard Product

General

Application

Interconnect

Catalog Number

FCSTSM12

Color

Blue

Connector Type

ST

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

ST

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, Field Polish

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cable Type - 900/250 µM
  • Ferrule Material - Zirconia ceramic, UPC polish
  • Fiber Type - SM, OS2

Style

ST 2Click

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620217482

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Fiber Optic Connector

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Configuration

Connector Type

ST

Logistics

Carton Quantity

25

Pallet Quantity

1