



Brand: Hubbell Premise Wiring
Catalog ID: S1SPAMM20C
Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle
Application
Flush SystemOne Installation
Catalog Number
S1SPAMM20C
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(2) Hubbell Flush Keystone Openings and (1) StyleLine Decorator Data Opening, Controlled Single 20A, 125V Receptacle
Product Family
SystemOne
Type
Sub Plate
UPC
783585545684
Weight
1.15 lb
Width
5.36 in
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
(2) Hubbell Flush Keystone Openings and (1) StyleLine Decorator Data Opening, Controlled Single 20A, 125V Receptacle