
Brand: Hubbell Premise Wiring
Catalog ID: 6110FTK64NL
No Legs
Catalog Number
6110FTK64NL
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
4
Number Of Rows And Columns
4
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
UPC
662620835754
Height
5.1 in
Width
5.9 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
64-Pair
EU RoHS Indicator
Yes
Industry Standard(s)
Exceeds IEEE 802.3An 10Gbase-T Link Segment Requirements
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
4
Number Of Rows And Columns
4