HUBBELL PREMISE WIRING
USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex
Image of AVPS152GY USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex
Image of AVPS152GY USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex

Brand: Hubbell Premise Wiring

Catalog ID: AVPS152GY

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex, Gray

  • 5V DC output
  • 15A
  • 125V AC Decorator Duplex
  • Gray

General

Accessory Type

Power Supply

Application

AV Power Delivery

Application - For Use On

ISFH Series and IMU Series AV Modules

Catalog Number

AVPS152GY

Color

Grey

Product Family

AVPS

UPC

662620660547

Logistics

Carton Quantity

10