HUBBELL PREMISE WIRING
Image of NP33GY WALLPLATE, 3-G, 3 BOX MT BLANK, GY
Discontinued

WALLPLATE, 3-G, 3 BOX MT BLANK, GY

Brand: Hubbell Premise Wiring

Catalog ID: NP33GY

WALLPLATE, 3-G, 3 BOX MT BLANK, GY

  • 3 BOX MT BLANK
  • GY

General

Catalog Number

NP33GY

Color

Gray

Material

Nylon

Number of Gang(s)

3-Gang

Size

Standard

Type

Blank

UPC

883778103063

Dimensions

Size

Standard

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10