HUBBELL PREMISE WIRING
Image of NP43GY WALLPLATE, 4-G, 4 BOX MT BLANK, GY
Discontinued

WALLPLATE, 4-G, 4 BOX MT BLANK, GY

Brand: Hubbell Premise Wiring

Catalog ID: NP43GY

WALLPLATE, 4-G, 4 BOX MT BLANK, GY

  • 4 BOX MT BLANK
  • GY

General

Catalog Number

NP43GY

Color

Gray

Material

Nylon

Number of Gang(s)

4-Gang

Size

Standard

Type

Blank

UPC

883778103148

Dimensions

Size

Standard

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

10