HUBBELL PREMISE WIRING
Image of NPJ703 Wallplates, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Brown
Discontinued

Wallplates, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Brown

Brand: Hubbell Premise Wiring

Catalog ID: NPJ703

Wallplates, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Brown

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
  • 1-Single 2.16 in. (54.9) Diameter Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ703

Color

Brown

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Height - 4.88" (124.0)
  • Hole Diameter - 2.16 in. (54.9)
  • Mounting Screw - Steel
  • Plate Material - Nylon
  • Size - 2-Gang
  • Thickness - .06 in. (1.5).

Style

1-Single - 2.16 in Hole

Type

Single

UPC

883778108051

Dimensions

Size

Mid-Size

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25