HUBBELL PREMISE WIRING
Image of HPWW0206 Wire Basket Tray, Overhead, 2" High X6" Wide X 118" Long, Pre-Galvanized, Round
Discontinued

Wire Basket Tray, Overhead, 2" High X6" Wide X 118" Long, Pre-Galvanized, Round

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0206

Wire Basket Tray, Overhead, 2" High X6" Wide X 118" Long, Pre-Galvanized, Round

  • 2" High X6" Wide X 118" Long
  • Pre-Galvanized
  • Round

General

Catalog Number

HPWW0206

Finish Type

UPC

662620315508

Dimensions

Depth

2 in

Width

6 in