HUBBELL PREMISE WIRING
Image of HPWW0618 Wire Basket Tray, Overhead Tray, 6" x18" x 118", Round, Pre-Galvanized
Discontinued

Wire Basket Tray, Overhead Tray, 6" x18" x 118", Round, Pre-Galvanized

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0618

Wire Basket Tray, Overhead Tray, 6" x18" x 118", Round, Pre-Galvanized

  • 6" x18" x 118"
  • Round
  • Pre-Galvanized

General

Catalog Number

HPWW0618

Finish Type

UPC

662620315621

Dimensions

Depth

6 in

Width

18 in