HUBBELL PREMISE WIRING
Wire Basket Tray, Preformed Radius, 30 Degree, 6" High X 8" Wide, Pre-Galvanized
Image of HBT300608 Wire Basket Tray, Preformed Radius, 30 Degree, 6" High X 8" Wide, Pre-Galvanized
Image of HBT300608 Wire Basket Tray, Preformed Radius, 30 Degree, 6" High X 8" Wide, Pre-Galvanized

Wire Basket Tray, Preformed Radius, 30 Degree, 6" High X 8" Wide, Pre-Galvanized

Brand: Hubbell Premise Wiring

Catalog ID: HBT300608

Wire Basket Tray, Preformed Radius, 30 Degree, 6" High X 8" Wide, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Provides Labor and Time Savings
  • Use with Round and Flat Wire Style Tray
  • Splicing Hardware Included

General

Catalog Number

HBT300608

Type

30 Degree

UPC

783585482965

Dimensions

Weight

5 lb

Width

8 in

Logistics

Carton Quantity

1

Pallet Quantity

96