HUBBELL PREMISE WIRING
Image of HBTU020672 Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 72" Length, Round, Pre-Galvanized
Discontinued

Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 72" Length, Round, Pre-Galvanized

Brand: Hubbell Premise Wiring

Catalog ID: HBTU020672

Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 72" Length, Round, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Under Floor Tray
  • 2" High x 6" Wide x 72" Length
  • Round
  • Pre-Galvanized

Round

General

Application

Straight Sections

Catalog Number

HBTU020672

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Steel

Style

Round

Sub Brand

Wire Basket Tray

Type

Tray

UPC

783585418544

Dimensions

Depth

2 in

Length

72 in

Straight Section Length

72

Width

6 in

Certifications And Compliance

EU RoHS Indicator

No

Non Hazardous Location

Non Hazardous

Configuration

Knockouts