HUBBELL PREMISE WIRING
Wire Basket Tray, Under Floor Tray, Accessories, Bracket, C-Shaped, For 12" Tray, Tiered, Pre-Galvanized
Image of HBTUCB6 Wire Basket Tray, Under Floor Tray, Accessories, Bracket, C-Shaped, For 12" Tray, Tiered, Pre-Galvanized
Image of HBTUCB6 Wire Basket Tray, Under Floor Tray, Accessories, Bracket, C-Shaped, For 12" Tray, Tiered, Pre-Galvanized

Wire Basket Tray, Under Floor Tray, Accessories, Bracket, C-Shaped, For 12" Tray, Tiered, Pre-Galvanized

Brand: Hubbell Premise Wiring

Catalog ID: HBTUCB6

Wire Basket Tray, Under Floor Tray, Accessories, Bracket, C-Shaped, For 12" Tray, Tiered, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Under Floor TrayBracket
  • C-Shaped

Standard Product

General

Application

For 6" Tray

Catalog Number

HBTUCB6

Construction

Fabricated

Item Type

C-Brackets

Material

Steel

Style

Round

Sub Brand

Wire Basket Tray

Type

Tray

UPC

783585419046

Dimensions

Weight

2 lb

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

1

Pallet Quantity

840