Marca: Hubbell Premise Wiring
ID del Catálogo: OCLCQG4H4VI
Standard Product
Application
Interconnect
Catalog Number
OCLCQG4H4VI
Color
Violet
EU RoHS Indicator
Yes
Item Type
Material
Ceramic
Material - Mounting Hardware
Snap-In
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Quad 24F
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620606521
Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
250 Micron
Fiber Type
OM4
EU RoHS Indicator
Yes
Industry Standard(s)
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25