text.skipToContent text.skipToNavigation

The new LUBG-05 is great for carrying conveniently in pockets. Its blister card packaging can be proudly displayed in store fronts.

 

Product
Catalogs

Download the Always-Thread™
Specification sheet today!

DOWNLOAD

The Product


Go to Always-Thread™ product page for details and features

LEARN MORE

Special Features


Learn more about the
applications of Always-Thread™

READ ON

  • AREA CLASSIFICATION

    Suitable for use in Hazardous Locations in accordance to UL1203 Clause 16.1

  • Material

    Never hardening, non-corrosive, and non-evaporating silica-based lubricant

  • APPLICATIONS

    Industrial
    Manufacturing
    Mining
    Marine
    Chemical Facilities
    Waste Water Facilities
    Commercial

 

"We took the same great LUBG formula and condensed into a squeezable tube for the ease of carrying it on any job site."

Michael Schinner, Fittings Product Manager – Killark

mcschinner@hubbell.com

 

 

Features & Applications

Always-Thread™

LUBG-05 Always-Thread™ is to prevent galling of male to female mating thread parts.

Prevent Galling

Galling is a caused by a combination of friction and adhesion on the surfaces with slipping and tearing of the crystal structure beneath the surface. This can cause a permanent bond between the two metal surfaces, more commonly found in aluminum. The damage is irreversible.

Compact Size

The compact .5 oz tube makes it convenient to carry in your pocket for anytime use on the jobsite.

Squeezable Tube

Just a few streaks of Always-Thread™ along the surface to insure a quick release and gall-free mated joint.

Blister Card

Always-Thread™ is packaged in a hangable blister card to be displayed in store fronts or on countertops.