text.skipToContent text.skipToNavigation

CMCAC100

By Killark 

Collection Name: 

Catalog ID: CMCAC100

By Killark
$30.00 USD $63.10
Collection Name: 
Catalog ID:  CMCAC100
List Price:$63.10 Closeout Price:$30 1 Aluminum, CMCA Armored Cable Gland, Outer Jacket Min-Max, (.87" - 1.30")"
  • Provides 360° armor grounding which is fully inspectable
  • Grounding Device remains in contact with cable when disassembed for inspection
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure

Provides 360° armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembled for inspection. Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath. Provides an outer

Add to List

More Options

Product Details

General

Application Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is essential to provide positive grounding of cable armor and a NEMA 3, 4, 4X connection. e.g. TEC or MC type cable. Use outdoors or indoors.
Color Silver
Cord Range (.87" - 1.30")
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CMCA
Temperature Rating -50°C to +60°C
Type Cable Gland
UPC 783936030272

Dimensions

Dimensions 4 in x 2 in x 3 in
Gross Weight with Packaging 0.45
Height 3 in
Hub Size 1"
Length 4 in
Width 2 in

Electrical Ratings

Amperage Rating 40 A

Conductor Related

Cable Range .87 - 1.29 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity 20

Resources and Downloads