text.skipToContent text.skipToNavigation

Hazardous Location

MC0 - MC Series - Aluminum Cable Connector 4" NPT

By Killark  
Catalog ID: MC0
MC Series - Aluminum Cable Connector 4" NPT

MC14C - MC Series - Aluminum Cable Connector 1/2" NPT 45° Bend

By Killark  
Catalog ID: MC14C
MC Series - Aluminum Cable Connector 1/2" NPT 45° Bend

MC19C - MC Series - Aluminum Cable Connector 1/2" NPT 90° Bend

By Killark  
Catalog ID: MC19C
MC Series - Aluminum Cable Connector 1/2" NPT 90° Bend

MC1B - MC Series - Aluminum Cable Connector 1/2" NPT Slim

By Killark  
Catalog ID: MC1B
MC Series - Aluminum Cable Connector 1/2" NPT Slim

MC1C - MC Series - Aluminum Cable Connector 1/2" NPT

By Killark  
Catalog ID: MC1C
MC Series - Aluminum Cable Connector 1/2" NPT
$41.14 USD

MC2 - MC Series - Aluminum Cable Connector 3/4" NPT

By Killark  
Catalog ID: MC2
MC Series - Aluminum Cable Connector 3/4" NPT
$51.54 USD

MC24C - MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend

By Killark  
Catalog ID: MC24C
MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend

MC29 - MC Series - Aluminum Cable Connector 3/4" NPT 90° Bend

By Killark  
Catalog ID: MC29
MC Series - Aluminum Cable Connector 3/4" NPT 90° Bend

MC2X0 - MC2X Series - Aluminum Cable Connector 4" NPT Resin Barrier

By Killark  
Catalog ID: MC2X0
MC2X Series - Aluminum Cable Connector 4" NPT Resin Barrier

MC2X1B - MC2X Series - Aluminum Cable Connector Slim 1/2" NPT Resin Barrier

By Killark  
Catalog ID: MC2X1B
MC2X Series - Aluminum Cable Connector Slim 1/2" NPT Resin Barrier

MC2X1C - MC2X Series - Aluminum Cable Connector 1/2" NPT Resin Barrier

By Killark  
Catalog ID: MC2X1C
MC2X Series - Aluminum Cable Connector 1/2" NPT Resin Barrier

MC2X2 - MC2X Series - Aluminum Cable Connector 3/4" NPT Resin Barrier

By Killark  
Catalog ID: MC2X2
MC2X Series - Aluminum Cable Connector 3/4" NPT Resin Barrier

MC2X3 - MC2X Series - Aluminum Cable Connector 1" NPT Resin Barrier

By Killark  
Catalog ID: MC2X3
MC2X Series - Aluminum Cable Connector 1" NPT Resin Barrier

MC2X4 - MC2X Series - Aluminum Cable Connector 1-1/4" NPT Resin Barrier

By Killark  
Catalog ID: MC2X4
MC2X Series - Aluminum Cable Connector 1-1/4" NPT Resin Barrier

MC2X5 - MC2X Series - Aluminum Cable Connector 1-1/2" NPT Resin Barrier

By Killark  
Catalog ID: MC2X5
MC2X Series - Aluminum Cable Connector 1-1/2" NPT Resin Barrier

MC2X6 - MC2X Series - Aluminum Cable Connector 2" NPT Resin Barrier

By Killark  
Catalog ID: MC2X6
MC2X Series - Aluminum Cable Connector 2" NPT Resin Barrier

MC2X7 - MC2X Series - Aluminum Cable Connector 2-1/2" NPT Resin Barrier

By Killark  
Catalog ID: MC2X7
MC2X Series - Aluminum Cable Connector 2-1/2" NPT Resin Barrier

MC2X8 - MC2X Series - Aluminum Cable Connector 3" NPT Resin Barrier

By Killark  
Catalog ID: MC2X8
MC2X Series - Aluminum Cable Connector 3" NPT Resin Barrier

MC2X9 - MC2X Series - Aluminum Cable Connector 3-1/2" NPT Resin Barrier

By Killark  
Catalog ID: MC2X9
MC2X Series - Aluminum Cable Connector 3-1/2" NPT Resin Barrier

MC3 - MC Series - Aluminum Cable Connector 1" NPT

By Killark  
Catalog ID: MC3
MC Series - Aluminum Cable Connector 1" NPT

MC4 - MC Series - Aluminum Cable Connector 1-1/4" NPT

By Killark  
Catalog ID: MC4
MC Series - Aluminum Cable Connector 1-1/4" NPT

MC5 - MC Series - Aluminum Cable Connector 1-1/2" NPT

By Killark  
Catalog ID: MC5
MC Series - Aluminum Cable Connector 1-1/2" NPT

MC6 - MC Series - Aluminum Cable Connector 2" NPT

By Killark  
Catalog ID: MC6
MC Series - Aluminum Cable Connector 2" NPT

MC7 - MC Series - Aluminum Cable Connector 2-1/2" NPT

By Killark  
Catalog ID: MC7
MC Series - Aluminum Cable Connector 2-1/2" NPT

MC8 - MC Series - Aluminum Cable Connector 3" NPT

By Killark  
Catalog ID: MC8
MC Series - Aluminum Cable Connector 3" NPT

MC9 - MC Series - Aluminum Cable Connector 3-1/2" NPT

By Killark  
Catalog ID: MC9
MC Series - Aluminum Cable Connector 3-1/2" NPT
Discontinued

MCX0 - MCX Series - Aluminum Cable Connector 4" NPT Barrier

By Killark  
Catalog ID: MCX0
MCX Series - Aluminum Cable Connector 4" NPT Barrier

MCX14C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°

By Killark  
Catalog ID: MCX14C
MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°

MCX19C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 90°

By Killark  
Catalog ID: MCX19C
MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 90°
$112.55 USD
Discontinued

MCX1B - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier Slim

By Killark  
Catalog ID: MCX1B
MCX Series - Aluminum Cable Connector 1/2" NPT Barrier Slim
Page 1 of 7